Publiceer je producten
Silence Pause
Silence Pause
Silence Pause
Silence Pause
Silence Pause
    Bolon

    Silence Pause

    Soft, structured flooring in black, inspired by nature, historical textiles and classic, traditional wooden parquet patterns. A unique weaving technique gives head-turning depth and structure and creates stunning 3D effects and playful light reflections.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specificatie
    • ROLLS

      ARTICLE NUMBER108025
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  108036
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Technische specificatie
    • Unieke ref.silence-pause
    • ProductfamilieFlooring
    • ProductgroepSilence
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVinyl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieFloor
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeEF_30_20
    • Uniclass 2015-beschrijvingFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitelFlooring
    • OmniClass-nummer23-15 17 00
    • OmniClass-titelFloor Coverings
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
    Soortgelijke producten