Publiceer je producten
Ardaflex TOP2
BOSTIK

Ardaflex TOP2

Highly flexible and dust-reduced multi-adhesive mortar, after adding water, Ardaflex Top² is a ready-to-use, hydraulically hardening, highly flexible thin, medium and fluidized bed mortar with very good processing properties, high initial adhesion and universal application possibilities. The set adhesive mortar is durable, frost-resistant and of high ductility.
Specificatie
  • Tile adhesive for flooring or wall, single part product, high strength, cementitious polymer modified underlayment. Suitable for application when mixed with the appropriate quantity of clean, cold water.
Technische specificatie
  • Unieke ref.Ardaflex-TOP2
  • ProductfamilieTilling systems
  • ProductgroepTiling adhesives
  • TypeBouwmateriaal
  • Publicatiedatum2019-01-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCement
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectVloeren - Onderlaag
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_31_06_55
  • Uniclass 2015-beschrijvingMultilayer flooring
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 11 13
  • OmniClass-titelFloor Underlayments
  • CSI UniFormat II-codeB1010
  • CSI UniFormat II-titelFloor Construction