Publiceer je producten
Ardaflex Ultimate
BOSTIK

Ardaflex Ultimate

Multifunctional lightweight adhesive. The variably adjustable Ardaflex Ultimate is hydraulically hardening, highly flexible and extra light with very high initial tack, multifunctional applications and very high stability with extreme deformability. Ardaflex Ultimate is not only incredibly light, but also perfectly balanced and supple to work with.
Specificatie
  • Tile adhesive for flooring or wall, single part product, high strength, cementitious polymer modified underlayment. Suitable for application when mixed with the appropriate quantity of clean, cold water.
Technische specificatie
  • Unieke ref.Ardaflex-Ultimate
  • ProductfamilieTilling systems
  • ProductgroepTiling adhesives
  • TypeBouwmateriaal
  • Publicatiedatum2019-01-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCement
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectVloeren - Onderlaag
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_31_06_55
  • Uniclass 2015-beschrijvingMultilayer flooring
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 11 13
  • OmniClass-titelFloor Underlayments
  • CSI UniFormat II-codeB1010
  • CSI UniFormat II-titelFloor Construction