Publiceer je producten
SPW-H CORE PIR
BP2

SPW-H CORE PIR

A wall sandwich panel with concealed locking and a CORE PIR core - made from polyurethane foam, which has excellent thermal insulation properties and mechanical strength. Joining the panels together is done using stress spreaders, gaskets, foil and self-drilling screws. The panel is available in a wide range of profiles, heat transfer coefficients and corrosion resistance options. On request, it can be made with special coatings: PVDF, PUR, PVC (P) and PVC (F) - FoodSafe.

Technische specificatie
  • Unieke ref.spw-h-core-pir
  • ProductfamilieSANDWICH PANELS
  • ProductgroepCorePIR
  • TypeBouwmateriaal
  • Publicatiedatum2024-09-12
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolyisocyanoraat PIR
  • Ontworpen inPolen
  • Gefabriceerd inSlowakije
Classificatie
  • Categorie BIMobjectBouw - Dak