Publiceer je producten
SPW-H CORE WOOL
BP2

SPW-H CORE WOOL

The wall sandwich panel with concealed locking and CORE WOOL core - made of mineral wool - exhibits high fire protection and acoustic properties, which is recommended for building structures with increased safety requirements. Joining the panels together is done using stress spreaders and self-drilling screws. The panel is available in a wide range of profiles, heat transfer coefficients and corrosion resistance options. On request, it can be made with special coatings: PVDF, PUR, PVC (P) and PVC (F) - FoodSafe.

Technische specificatie
  • Unieke ref.spw-h-core-wool
  • ProductfamilieSANDWICH PANELS
  • ProductgroepCoreWOOL
  • TypeBouwmateriaal
  • Publicatiedatum2024-09-12
  • Editienummer1
Gerelateerd
  • HoofdmateriaalSteenwol
  • Ontworpen inPolen
  • Gefabriceerd inSlowakije
Classificatie
  • Categorie BIMobjectBouw - Dak