Publiceer je producten
Commercial Large Volume Stainless Steel  Unjacketed and Uninsulated Storage Tanks

Commercial Large Volume Stainless Steel Unjacketed and Uninsulated Storage Tanks

Available in diameters ranging from 30" to 84", these large volume, bare tanks offer capacities ranging from 175 to 5,695 gallons. Horizontal and vertical configurations as well as custom sizes and linings are available.
Technische specificatie
  • Unieke ref.bradfordwhite-large-volume-bare-copy
  • ProductfamilieCommercial
  • ProductgroepStorage tanks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • ETIM-codeEC000392
  • ETIM-naamInstantaneous water heater
  • UNSPSC-naamCommercial water heaters
  • UNSPSC-code40101826
  • Uniclass 2015-codePr_60_60_96_28
  • Uniclass 2015-beschrijvingElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 13
  • OmniClass-titelHot Water Tank Heaters