Publiceer je producten
Commercial Large Volume Stainless Steel Jacketed and Insulated Storage Tanks

Commercial Large Volume Stainless Steel Jacketed and Insulated Storage Tanks

Available in 34", 40", 46", 52", and 64" standard diameters, these large volume, insulated and jacketed tanks offer capacities ranging from 175 – 1,530 gallons. Two inch, high-density foam insulation minimizes heat loss.
Technische specificatie
  • Unieke ref.bradfordwhite-large-volume-jacketed-copy
  • ProductfamilieCommercial
  • ProductgroepStorage tanks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • UNSPSC-naamCommercial water heaters
  • UNSPSC-code40101826
  • Uniclass 2015-codePr_60_60_96_28
  • Uniclass 2015-beschrijvingElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 13
  • OmniClass-titelHot Water Tank Heaters