Publiceer je producten
Solar Saver® Open Loop Electric Back Up (MS)

Solar Saver® Open Loop Electric Back Up (MS)

These models are appropriate for open system applications, where water from a solar collector is pumped into the tank, directly heating the potable water (no internal heat exchange coil). These models conatin a back up electrical heating element. For installation flexibility, alternate collector supply and return connections are provided on the 80 and 119-gallon models.
Technische specificatie
  • Unieke ref.bradfordwhite-solar-saver-open-loop
  • ProductfamilieResidential
  • ProductgroepSolar
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-09-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • IFC-classificatieKetel
  • UNSPSC-naamDomestic water heaters
  • UNSPSC-code40101825
  • Uniclass 2015-codePr_60_60_96
  • Uniclass 2015-beschrijvingWater heaters
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitelElectric Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten