Publiceer je producten
Ultra Low NOx Damper Atmospheric Vent Gas Models

Ultra Low NOx Damper Atmospheric Vent Gas Models

These Residential Ultra Low NOx Damper models feature an automatic flue damper that helps to reduce stand-by heat loss.The flue damper, combined with additional insulation and heat traps, helps these units achieve one of the highest Uniform Energy Factor (UEF) ratings of our Ultra Low NOx atmospheric vent models.
Technische specificatie
  • Unieke ref.bradfordwhite-URG2D
  • ProductfamilieResidential
  • ProductgroepTank Type Gas - Ultra Low NOx
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-09-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • IFC-classificatieKetel
  • ETIM-codeEC000392
  • ETIM-naamInstantaneous water heater
  • UNSPSC-naamDomestic water heaters
  • UNSPSC-code40101825
  • Uniclass 2015-codePr_60_60_96_34
  • Uniclass 2015-beschrijvingGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 30.13
  • CSI MasterFormat 2014 TitelResidential, Atmospheric, Gas Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters