Publiceer je producten
Brute MagnaTech® FT Series Firetube Boilers (BCFH)

Brute MagnaTech® FT Series Firetube Boilers (BCFH)

Brute MagnaTech® FT Series Firetube Boilers (BCFH)

Product Features:

  • ASME "H" stamp
  • 160 psi maximum working pressure
  • Certified for Category II and Category IV vent systems
  • Indoor/outdoor
  • High condensing efficiency
  • Up to 20:1 turndown modulation
  • Electronic PID modulating control with large touchscreen and color display
  • Multiple independent heat demands
  • Sophisticated gas/air valve allows for constant control of modulation
Technische specificatie
  • Unieke ref.brute-magnatech-series-hydronic-boiler
  • ProductfamilieCommercial
  • ProductgroepBoilers & Volume Water Heaters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Ketels
  • IFC-classificatieKetel
  • ETIM-codeEG015210
  • ETIM-naamBoilers and heaters
  • Uniclass 2015-codePr_60_60_08_33
  • Uniclass 2015-beschrijvingGas fired boilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitelHeating Boilers
  • OmniClass-nummer23-33 11 00
  • OmniClass-titelCommercial Boilers

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten