Publiceer je producten
Bartender Station Cabinets

Bartender Station Cabinets

Brown Jordan Outdoor Kitchens offers Bartending Center and Cocktail Station Base Cabinets in widths ranging from 18″ to 48″ in 3″ increments. These base cabinets are available standard with two doors and you can specify the number of shelves you would like (available separately).

Specificatie
    • The standard Bartending Station Cabinet depth is 27 7/8″ including the door, but a 24 7/8″ depth may be specified for units that fit that dimensions.
    • The standard Bartending Station Cabinet box height is 30″ plus 4 1/2″ adjustable legs.
    • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.
    • A trim-kit is custom-designed during the fabrication process for the specified bartending station to ensure a proper fit during installation.
    • Bartending Station Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.
    • Black anodized toe kicks may be ordered separately and cut on-site.
    • Standard stainless steel pulls are included, upgrades are available for an additional cost.
    • Hinges and screws are included with every cabinet.
    • Shelves are optional and can be fixed or pull-out.
    • Extra depth is available if needed.
Technische specificatie
  • Unieke ref.bartender-station-cabinets
  • ProductfamilieCabinetry
  • ProductgroepAppliance Cabinets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • Uniclass 2015-codePr_40_30_78_43
  • Uniclass 2015-beschrijvingKitchen bench cupboards
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitelKitchen Casework
  • OmniClass-nummer23-21 19 15 33
  • OmniClass-titelResidential Specialty Casework