Publiceer je producten
Sofa Piccolo

Sofa Piccolo

Joel said, - We should have a small and pretty sitting furniture that is suitable for the short-term sitting. I started to think of places like the bus stop, at the shop or at the doorstep, something that doesn't take up too much space and that offers a moment's rest, small and flexible enough to be placed where it is needed. After a while, I got stuck for a small sketch with molded end in beautiful dimensions that together with three planks, one for the back and two for the seat, becomes a seating furniture with small dimensions that I find new and interesting. The casting technology has given us the opportunity to refine details such as armrests, ground anchorage and placement of screws etc.

Technische specificatie
  • Unieke ref.piccolo_sofa
  • ProductfamiliePiccolo
  • ProductgroepSofa
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-04-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectTuinaanleg - Buitenmeubels
  • IFC-classificatieFurniture
  • Uniclass 2015-codePr_40_50_12_81
  • Uniclass 2015-beschrijvingSofas