Publiceer je producten
SILVERTOP™
SILVERTOP™
SILVERTOP™
SILVERTOP™

    SILVERTOP™

    SIVLERTOP®, self-regulating, high-efficiency (> 90%), Energy Recovery Unit with counter flow heat exchanger for commercial and industrial applications for.
    Indoor installation in cramped technical rooms.
    Compact with circular connections on the top.
    Equipped as standard with EASY control, communicating in MODBUS, BACNET or WEB.
    Forward wheel Fans, Direct Drive EC Motor, Direct Current
    Compliant with ErP2018
    EUROVENT certified heat exchanger
    Flow rate from 250 to 5 500 m3/h

    Specificatie
    • SILVERTOP®, compact top connectionsself-regulated energy recovery unit for indoor installation short technical room, high efficiency >90%.
      Communicating in MODBUS, BACNET or WEB.
      Equipped with an aluminium counter flow exchanger, EUROVENT AARE certified, with F7 filters (supply air) and G4 filters (extract air), mounted on tight slides, 100% motorized bypass for free-cooling and night-cooling (except SEASON), 4 integrated probes.
      Very low consumption EC motor, ErP2018 fully compliant.
      Local padlockable switch and LCD panel control mounted on the unit, except for the SEASON version equipped with 2 potentiometers.
      External RAL7035 double skin envelop, insulated with mineral wool 50mm M0 high density (60 kg/m3).
      Branch connections with double lip seals to ensure the network sealing (ATEC CSTB n° 13-224-V2)
      Fire safety function (except SEASON), enabling control of the supply and intake air
      Declined in 5 models (SEASON, FIRST, SMART, PREMIUM, INFINITE), the SILVERTOP® unit can include a defrost coil and a changeover water coil or an electrical heating coil.
      Included condensation drain, inclined with a slope of 2% for an easy installation.

    Technische specificatie
    • Unieke ref.silvertop
    • ProductfamilieHVAC
    • ProductgroepSILVERTOP
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-01-09
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Warmte-terugwininstallatie
    • IFC-classificatieFlow Treatment Device
    • UNSPSC-naamAir circulation and parts and accessories
    • UNSPSC-code401016
    • Uniclass 2015-codeSs_65
    • Uniclass 2015-beschrijvingVentilation and air conditioning systems
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitelHVAC Fans
    • OmniClass-nummer23-33 00 00
    • OmniClass-titelHVAC Specific Products and Equipment
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Europa Afrika
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
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit