Publiceer je producten
TERRAZZO Ceramic Tile
TERRAZZO Ceramic Tile
TERRAZZO Ceramic Tile
TERRAZZO Ceramic Tile
TERRAZZO Ceramic Tile
TERRAZZO Ceramic Tile

    TERRAZZO Ceramic Tile

    4.4 van de 5 sterren4.4(8 reviews)

    A collection of porcelain stoneware tiles where random and irregular patterns add an elegant touch, creating beautiful uninterrupted surfaces across floors and walls. The random pattern creates a refined texture that replicates the seminato theme, where colour contrasts enhance the natural feel of stone.

    Specificatie
    • Terrazzo is the new granite-effect porcelain stoneware collection offering the image of a natural “mosaic” made from pieces of different sizes.

      Formats: 75,5x75,5-37,5x75,5-60x60-30x60

      Thicknesses: 9-10mm

      Colours:  5 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    Technische specificatie
    • Unieke ref.casalgrande-padana-terrazzo-ceramic-tile-Terrazzo-effect
    • ProductfamilieTiles
    • ProductgroepTerrazzo effect
    • TypeBouwmateriaal
    • Publicatiedatum2021-04-16
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Tegel
    • IFC-classificatieCovering
    • UNSPSC-naamCeramic tiles or flagstones
    • UNSPSC-code30131704
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 13
    • OmniClass-titelCeramic Tile Flooring