Publiceer je producten
Z4020 Two Student Locker
Z4020 Two Student Locker
Z4020 Two Student Locker

    Z4020 Two Student Locker

    Case Systems lockers are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our lockers are pre-engineered to fit most applications. If you can’t find a solution for your project in our catalog, we’ll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation. Our standard offering includes:

    • Wall Mount Lockers
    • Tall Lockers
    • A Variety of Hook Configurations
    Specificatie
    • • Includes two HK710 Back mounted coat hooks

      • Fixed upper shelf; nominal thickness 3/4

      • Upper compartment inside height fixed at 11.68

      • Alternate hook options possible are numbers 0-9 (image2)

      HEIGHT

      48 | 54 | 60 | 66 | 72 | 78 | 84 | 86 | 88 | 90

      DEPTH

      12 | 14 | 16 | 18 | 21 | 24

      WIDTH

      24 | 27 | 30 | 33 | 36

    Technische specificatie
    • Unieke ref.z4020-two-student-locker
    • ProductfamilieCabinets
    • ProductgroepLockers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-28
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_48
    • Uniclass 2015-beschrijvingLockers
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitelManufactured Plastic-Laminate-Clad Casework
    • OmniClass-nummer23-19 13 00
    • OmniClass-titelLockers