Publiceer je producten
CTG Series Automatic Transfer Switch
CTG Series Automatic Transfer Switch

    CTG Series Automatic Transfer Switch

    The Cat® CTG Series Automatic Transfer Switches (ATS) are pre-configured for applications requiring the dependability and ease of operation found in a full feature power contactor type transfer switch.

     CTG switches are equipped with the next generation MX150 microprocessor panel, which controls the operation and displays the status of the transfer switch's position, timers and available sources. As an embedded digital controller, the MX150 offers high reliability and ease of unattended operation across a range of applications.


    Specificatie
    • Specification  

      • Rating Range — 40-3000A  
      • Switch Type —  Contactor based  
      • MX150 Control Panel
      • Designed for emergency and standby applications
      • Available in standard open transition (CTG) or delayed transition (CTGD) models
      • Electrically operated, mechanically held
      • 2, 3 or 4 poles configurations
      • Double throw, mechanically interlocked contactor mechanism

      Benefits & Features

      • UL 1008 listed at 480 VAC, CSA certified at 600 VAC (200-225 amp - 480V), IEC listed at 480 V
      • Ringing wave immunity per IEEE 472 (ANSI C37.90A
      • Conducted and Radiated Emissions per EN55022 Class B (CISPR 11) (Exceeds EN55011 & MILSTD 461 Class 3)
      • ESD immunity test per EN61000-4-2 (Level 4)
      • Radiated RF, electromagnetic field immunity test per EN61000-4-3 (ENV50140) 10v/m
      • Electrical fast transient/burst immunity test per EN61000-4-4
      • Radiated RF, electromagnetic field immunity
      • Surge immunity test per EN61000-4-5 IEEE C62.41 (1.2 X 50 ms, 5 & 8 kV)
      • Conducted immunity test per EN61000-4-6 (ENV50141)
      • Voltage dips and interruption immunity EN61000-4-11
      • Seismic Compliance to IEEE-693-2005 and IBC-2003
    Technische specificatie
    • Unieke ref.ATS_CTG
    • ProductfamiliePower distribution
    • ProductgroepAutomatic transfer switches
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-08
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Power Generation & Light
    • IFC-classificatieSchakelapparaat
    • UNSPSC-naamSwitchgear systems
    • UNSPSC-code39121105
    • Uniclass 2015-codePr_60_70_48_05
    • Uniclass 2015-beschrijvingAutomatic transfer switching equipment (TSE)
    • CSI MasterFormat 2014 Code26 36 23
    • CSI MasterFormat 2014 TitelAutomatic Transfer Switches
    • OmniClass-nummer23-35 37 11
    • OmniClass-titelAutomatic Transfer Switches
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL