Publiceer je producten
CG132B-8 (60Hz) 400 kW Gas Generator Set

CG132B-8 (60Hz) 400 kW Gas Generator Set

Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a gas generator set with 50 to 10,00 ekW of power potential, you'll have peace of mind knowing our gaseous-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Gas Generator Sets come in a range of options to match your power needs - so selecting the right gas generator set for your application, and installing it, is simple.

Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

Specificatie
  • Generator Set Package 

    • Conforms to ISO 8528-5 G2 load acceptance requirements
    • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

    Cat® Gas Engine

    • Designed and optimized for low fuel consumption 
    • Reliable performance proven in thousands of applications worldwide

    Cat Alternator 

    • Superior motor starting capability minimizes need for oversizing generator 
    • Designed to match performance and output characteristics of Cat diesel engines

    EMCP 4 Control Panels

    • User-friendly interface and navigation 
    • Scalable system to meet a wide range of installation requirements  
    • Expansion modules and site specific programming for specific customer requirements

    Warranty 

    • 12 months/unlimited hour warranty for prime and continuous ratings 
    • Extended service protection is available to provide extended coverage options

    Worldwide Product Support 

    • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
    • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
Technische specificatie
  • Unieke ref.Gas-Generator-CG132B8-60Hz
  • ProductfamilieGas Generator Sets
  • Productgroep60 Hz
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-11
  • Editienummer1
  • Hoogte (inch)85
  • Breedte (inch)70
  • Diepte (inch)122
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (lbs)12610
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamGas generators
  • UNSPSC-code26111604
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitelEngine Generators
  • OmniClass-nummer23-35 11 15 13
  • OmniClass-titelGas Generator Sets
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL

Beschikbaarheid regio

Noord Amerika Oceanië Zuid-Amerika Azië