Publiceer je producten
G3516 (60 HZ) 1000 - 1500 kW Gas Generator Se with Fast Response
G3516 (60 HZ) 1000 - 1500 kW Gas Generator Se with Fast Response
G3516 (60 HZ) 1000 - 1500 kW Gas Generator Se with Fast Response
G3516 (60 HZ) 1000 - 1500 kW Gas Generator Se with Fast Response

    G3516 (60 HZ) 1000 - 1500 kW Gas Generator Se with Fast Response

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Specificatie
    • Generator Set Package

      • Accepts 100% block load in one step and facilitates compliance with NFPA 110, Type 10 starting and loading requirements
      • Conforms to ISO 8528-5 G2 load acceptance criteria
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Natural Gas Engine

      • Factory certified to U.S. EPA 40 CFR Part 60 Subpart JJJJ for Stationary Emergency Use Only
      • Robust high speed block design provides prolonged life and lower owning and operating costs 
      • Designed for maximum performance on low pressure gaseous fuel supply

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      Cat Energy Control System (ECS)

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site specific programming for specific customer requirements

      Cooling System

      • Cooling systems available to operate in ambient temperatures up to 43°C (110°F)
      • Package tested to ensure proper cooling of complete generator set

      Warranty 

      • 12 months/1000-hour warranty for standby ratings 
      • 12 months/unlimited hour warranty for continuous ratings
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Technische specificatie
    • Unieke ref.Gas-Generator-G3516-60Hz-fr
    • ProductfamilieGas Generator Sets
    • Productgroep60 Hz
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-03-31
    • Editienummer1
    • Hoogte (inch)128.5
    • Breedte (inch)92.3
    • Diepte (inch)275.6
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)40384
    Classificatie
    • Categorie BIMobjectBouw - Power Generation & Light
    • IFC-classificatieElektrische generator
    • ETIM-codeEC002823
    • ETIM-naamPower generator
    • UNSPSC-naamGas generators
    • UNSPSC-code26111604
    • Uniclass 2015-codePr_60_70_65_34
    • Uniclass 2015-beschrijvingGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.16
    • CSI MasterFormat 2014 TitelGas-Engine-Driven Generator Sets
    • OmniClass-nummer23-35 11 15 13
    • OmniClass-titelGas Generator Sets
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL

    Beschikbaarheid regio

    Noord Amerika Oceanië Zuid-Amerika Azië