Publiceer je producten
G3520 (60Hz) 2000-2500 kW Gas Generator Set with Fast Response
G3520 (60Hz) 2000-2500 kW Gas Generator Set with Fast Response
G3520 (60Hz) 2000-2500 kW Gas Generator Set with Fast Response
G3520 (60Hz) 2000-2500 kW Gas Generator Set with Fast Response

    G3520 (60Hz) 2000-2500 kW Gas Generator Set with Fast Response

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Specificatie
    • Generator Set Package 

      • Conforms to ISO 8528-5 G2 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      Cat Energy Control System (ECS)

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site specific programming for specific customer requirements

      Warranty 

      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Technische specificatie
    • Unieke ref.Gas-Generator-G3520-60Hz
    • ProductfamilieGas Generator Sets
    • Productgroep60 Hz
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-04-22
    • Editienummer1
    • Hoogte (inch)226
    • Breedte (inch)94
    • Diepte (inch)336
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)48502
    Classificatie
    • Categorie BIMobjectBouw - Power Generation & Light
    • IFC-classificatieElektrische generator
    • ETIM-codeEC002823
    • ETIM-naamPower generator
    • UNSPSC-naamGas generators
    • UNSPSC-code26111604
    • Uniclass 2015-codePr_60_70_65_34
    • Uniclass 2015-beschrijvingGenerator sets
    • CSI MasterFormat 2014 Code26 32 13
    • CSI MasterFormat 2014 TitelEngine Generators
    • OmniClass-nummer23-35 11 15 13
    • OmniClass-titelGas Generator Sets
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL

    Beschikbaarheid regio

    Noord Amerika Oceanië Zuid-Amerika Azië