Publiceer je producten
AutoCAV Pro
AutoCAV Pro
AutoCAV Pro

    AutoCAV Pro

    The CS AutoCav® Pro is a fully automated pocket system designed for a range of applications, from commercial and architectural environments to healthcare facilities.

    Built with high-quality components, CS AutoCav Pro guarantees reliability and durability. Easy access to the track via the maintenance panel simplifies servicing, ensuring a dependable, long-lasting system. 

    Designed for oversized doors up to 440 lbs, it features customizable automation, integrated safety sensors, and seamless security and fire system integration for reliable, high-performance operation.

    Specificatie
    • Dimensions

      Min Size: Minimum door width of 34" (864mm)

      Max Size: With pocket frame: Custom sizes up to 60" x 96" (1524mm x 2440mm) per door. Head unit only: 60" W x no max H

      Max Weight: 440lb (200kg) per door

      Wall Framing: 3½" or 3⅝" (90mm) or 5½" (140mm)

      Suitable Door Types

      Can be specified with almost any choice of door that meets a minimum door width of 34” (860mm) and a maximum door width of 60” (1524mm)*.

      *For custom sizes, please contact customer service.

      Design & Safety Features

      • Self-tensioning pulley and heavy duty belt.

      • Carriages with nylon wheels and enclosed bearing races for smooth, maintenance free operation.

      • Safety beam sensors provide obstacle detection.

      • Access points in the head unit ensure access to the track section.

      • Fully programmable controller with many standard operating modes. Includes built in safety beam controller, object detection and smart learning modes.

      Configurations

      Available in Single and Bi-Parting (Double Door) Configurations

      Access Control Options

      A variety of access control options are available, from simple push button or overhead sensor to secure entry via touch pad, swipe key or a combination of methods.

      In the event of power failure, the door can be manually opened or a battery backup can be supplied, for example:

      • Handwave Sensor
      • Standard Light Switch
      • Dry Wire to connect to third party smart home or building management system
      • Heavy Duty Push Button Access
      • Piezo Button
      • Overhead Sensor
    Technische specificatie
    • Unieke ref.autocav-pro
    • ProductfamilieCaviSlider­™
    • ProductgroepAutomatic Pocket Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • Uniclass 2015-codeAc_15_50_25
    • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors

    Beschikbaarheid regio

    Noord Amerika Oceanië