Publiceer je producten
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
Orleane - Ardoise de toiture
    Cedral

    Orleane - Ardoise de toiture

    Aesthetic and economical, Orleane slate is a universal solution that adapts to all types of architecture, covering both classic and modern roofs, in both new-build and renovation projects. It can also be used for ventilated cladding.

    Orleane slate comes with a 15-year guarantee on product characteristics and colour.

    Orleane slate is available in Anthracite and Brown.

    Specificatie
    • Orléane slates can be used for both roofing and ventilated cladding.

      For roofing, Orléane slates must be installed in accordance with current French roofing regulations. Refer to NF DTU 40.13 "Couverture en ardoises fibres-ciment".

      For ventilated cladding, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée".

    Technische specificatie
    • Unieke ref.couv-orleane
    • ProductfamilieRoof
    • ProductgroepRoof slates
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-07-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVezelcement
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codeEF_30_10
    • Uniclass 2015-beschrijvingRoofs
    • CSI MasterFormat 2014 Code07 30 00
    • CSI MasterFormat 2014 TitelSteep Slope Roofing
    • OmniClass-nummer23-13 39 19 11
    • OmniClass-titelRoof Slates

    Beschikbaarheid regio

    Europa
    Frankrijk