Publiceer je producten
Tecta Smooth - Ardoise de façade
Tecta Smooth - Ardoise de façade
Tecta Smooth - Ardoise de façade
Tecta Smooth - Ardoise de façade
    Cedral

    Tecta Smooth - Ardoise de façade

    CEDRAL TECTA Smooth is a product that blends perfectly with sober, elegant architecture. This slate is renowned for its smooth, uncluttered finish, which enhances the clean lines of contemporary buildings. With its straight edges and matt texture, it adds a touch of modernity and sophistication to any building.

    Designed to withstand the most extreme weather conditions, Tecta slate offers exceptional protection against the elements while retaining its original aesthetic appearance. Its non-porous surface limits the formation of moss and makes it easy to maintain, guaranteeing long-term durability.

    Technische specificatie
    • Unieke ref.fac-tecta-smooth
    • ProductfamilieFacade
    • ProductgroepWall shingles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-10
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVezelcement
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieCurtain Wall
    • Uniclass 2015-codeSs_25_20
    • Uniclass 2015-beschrijvingWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitelFiber-Cement Siding
    • OmniClass-nummer23-13 37 15 15
    • OmniClass-titelMineral Fiber Cement Exterior Siding

    Beschikbaarheid regio

    Europa
    Frankrijk