Publiceer je producten
CELENIT N/C
CELENIT

CELENIT N/C

Thermal and acoustic insulation board, specific for external insulation covering, consisting of mineralized fir wood wool bound with grey Portland cement. Wood wool is 3 mm wide. It complies with EN 13168 standard. The boards are certified by ANAB-ICEA and natureplus for eco-compatibility of materials and manufacturing process. CELENIT N/C is PEFC™ certified. Also available with FSC® certification. Application: external walls.
Technische specificatie
  • Unieke ref.celenit-nc
  • ProductfamilieBUILDING | CONSTRUCTION, natural products for energy efficient buildings
  • ProductgroepCELENIT product range, wood wool board
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • UNSPSC-naamThermal insulation
  • UNSPSC-code301415
  • CSI MasterFormat 2014 Code07 21 13
  • CSI MasterFormat 2014 TitelBoard Insulation
  • OmniClass-nummer23-13 25 19 11
  • OmniClass-titelSlab and Board Thermal Insulation