Publiceer je producten
10" x 87 Elbow

10" x 87 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specificatie
  • SpecificationsGeneralProduct Name10" x 87 ElbowTrade nameInnoFlueGTIN0815010012086Part number250406601480TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross535 mm / 21.1 inchHeight274 mm / 10.8 inchDiameter flue pipe250 mm / 10 inchWidth506 mm / 19.9 inchNet weight2.262 kg / 5 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length535 mm / 21.1 inchPackaging / Trade height274 mm / 10.8 inchNumber per packaging1Gross weight2.262 kg / 5 lbsPackaging / Trade width506 mm / 19.9 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technische specificatie
  • Unieke ref.10-x87elbow
  • ProductfamilieElbows
  • ProductgroepSingle Wall - Large diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork