Publiceer je producten
12" PPs Wall Plate Black

12" PPs Wall Plate Black

InnoFlue Wall Plates blend functionality and visual appeal to augment the the flue gas system. Engineered with a focus on design and durability, this wall plate not only serves its purpose but also adds a touch of style. InnoFlue Wall Plates install quickly and easily utilizing a design that simplifies mounting and positioning. Effortlessly conceal exhaust vents and provide a clean and unobtrusive appearance with InnoFlue Wall Plates.

  • Sleek appearance augments exhaust run.
  • Lightweight and durable.
  • Installs quickly & easily without glues, primers, or solvents.
Specificatie
  • SpecificationsGeneralProduct Name12" PPs Wall Plate BlackTrade nameInnoFlueGTIN0810017293377Part number250410703920TechnicalColorBlackMaterialPPDimensionsLength gross406 mm / 16 inchHeight6.4 mm / 0.3 inchDiameter flue pipe315 mm / 12 inchWidth406 mm / 16 inchNet weight0.493 kg / 1.1 lbsLogisticalIntrastat3925900000Gross weight0.493 kg / 1.1 lbsPackaging / Trade width406 mm / 16 inchBase unit packagingUnpackedPackaging / Trade length406 mm / 16 inchPackaging / Trade height6.4 mm / 0.3 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technische specificatie
  • Unieke ref.12-pps-wall-plate-black
  • ProductfamilieAccessories
  • ProductgroepSingle Wall - Large diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork