Publiceer je producten
12" x 30 Elbow

12" x 30 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specificatie
  • SpecificationsGeneralProduct Name12" x 30 ElbowTrade nameInnoFlueGTIN0815010016992Part number250404701500TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross904.24 mm / 35.6 inchHeight538 mm / 21.2 inchWidth350 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade width350 mm / 13.8 inchNumber per packaging1Packaging / Trade length904.24 mm / 35.6 inchPackaging / Trade height538 mm / 21.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technische specificatie
  • Unieke ref.12-x30elbow
  • ProductfamilieElbows
  • ProductgroepSingle Wall - Large diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork