Publiceer je producten
3" x 87 Elbow Long

3" x 87 Elbow Long

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specificatie
  • SpecificationsGeneralProduct Name3" x 87 Elbow LongTrade nameInnoFlueGTIN0815010010471Part number250406101360TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross179 mm / 7 inchHeight94 mm / 3.7 inchDiameter flue pipe80 mm / 3 inchWidth176 mm / 6.9 inchNet weight0.163 kg / 0.4 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length179 mm / 7 inchPackaging / Trade height94 mm / 3.7 inchNumber per packaging1Gross weight0.163 kg / 0.4 lbsPackaging / Trade width176 mm / 6.9 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technische specificatie
  • Unieke ref.3-x87elbowlong
  • ProductfamilieElbows
  • ProductgroepSingle Wall - Small diameter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten