Publiceer je producten
Ubbink Aerfoam 180mm Connector

Ubbink Aerfoam 180mm Connector

The Ubbink Aerfoam 180 mm Connector joins all Aerfoam parts of the same diameter, ensuring an airtight connection while maintaining the system’s insulation performance.

  • Ensures strong, airtight connections.
  • Maintains full insulation performance.
  • Simple and quick installation without tools.
  • Compatible with all Aerfoam parts of the same diameter.
Specificatie
  • Specifications

    • Diameter: 180 mm

    • Function: Duct connector

    • Material: Durable polymer construction

    • Installation: Push-fit connection

    • Compatibility: Aerfoam insulated duct system

    • Application: Connecting duct sections

Technische specificatie
  • Unieke ref.aerfoam-180mm-connector
  • ProductfamilieAir Ventilation System
  • ProductgroepAerfoam Insulated Mass Flow Ductwork
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-17
  • Editienummer1
Gerelateerd
  • Ontworpen inNederland
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • ETIM-codeEC000059
  • ETIM-naamInstallation duct
  • Uniclass 2015-codePr_20_85_12
  • Uniclass 2015-beschrijvingBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitelHVAC Ducts and Casings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork