Publiceer je producten
B-Vent Support Bracket

B-Vent Support Bracket

Providing load-bearing support when mounted between floors joists, InnoFlue B-Vent Support Bracket easily installs and integrates with InnoFlue Base Supports. Tricky vertical runs are handled with simplicity while providing a solution to a common exhaust system issue. Mount InnoFlue Bracket to support InnoFlue Flex and Single Wall.

  • Provides vertical support to vent systems.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Seamlessly integrates with InnoFlue Flex and Single Wall.
Specificatie
  • SpecificationsGeneralProduct NameB-Vent Support BracketTrade nameInnoFlueGTIN0815010018071Part number250410003460TechnicalColorSilverMaterialSteelDimensionsLength gross470 mm / 18.5 inchHeight102 mm / 4 inchWidth293 mm / 11.5 inchNet weight0.607 kg / 1.3 lbsLogisticalIntrastat7326908588Base unit packagingUnpackedPackaging / Trade length470 mm / 18.5 inchPackaging / Trade height102 mm / 4 inchNumber per packaging1Gross weight0.607 kg / 1.3 lbsPackaging / Trade width293 mm / 11.5 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technische specificatie
  • Unieke ref.b-ventsupportbracket
  • ProductfamilieBase Supports
  • ProductgroepFlex
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork