Publiceer je producten
Ceramic board TABLERO 90
Ceramic board TABLERO 90
Ceramic board TABLERO 90

    Ceramic board TABLERO 90

    4 cm thick, large format, clay roofing board with tongue-and-groove joints. Used in roofs, increasing of surfaces, lining of pillars, etc. It comes in straight or bevelled finish at its ends. Its denomination can be "MACHIHEMBRADO", "BISEL" or "BARDO.

    Specificatie
    • Clay roofing board. Name: TABLERO 90. Flexion resistance ≥ 123 daN. Flatness ≤ 5 mm. Minimum mass 8.250 gr. Measurements (mm) 900 x 40 x 300 mm. 3,70 units m2.
    Technische specificatie
    • Unieke ref.TABLERO_90
    • ProductfamilieBuilding materials
    • ProductgroepBricks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-02-04
    • Editienummer1
    • Hoogte (mm)40
    • Breedte (mm)300
    • Diepte (mm)900
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)8.4
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • UNSPSC-naamPanelboards
    • UNSPSC-code39121103
    • Uniclass 2015-codePr_25_71
    • Uniclass 2015-beschrijvingRigid board, panel and sheet products
    • CSI MasterFormat 2014 Code07 41 00
    • CSI MasterFormat 2014 TitelRoof Panels
    • OmniClass-nummer23-13 19 00
    • OmniClass-titelSheets, Boards, and Slabs
    • CSI UniFormat II-codeB1020
    • CSI UniFormat II-titelRoof Construction