Publiceer je producten
Ceresit ETICS Ceramic System
Ceresit ETICS Ceramic System
Ceresit ETICS Ceramic System
    Ceresit

    Ceresit ETICS Ceramic System

    Insulation and durability, with a timeless design

    Highly advanced insulation system with excellent durability, weather, and impact resistance. It requires low maintenance and easier cleaning.

    Especially recommended for buildings with requirements of authentic design and long-lasting appearance and for facade design as a combination with plaster variants.

    Specificatie
    • System features:

      • System based on polystyrene or mineral wool
      • Variable finishing options (porcelain tiles, natural stone, mosaic, clinker slabs)
      • Excellent durability and weather resistance
      • High resistance to algae and fungi due to finishing material properties
      • Impact resistance
      • Easier cleaning with low maintenance
      • Sound insulation

      Approvals:

      ETA-23/0066 of 31/07/2023

      System components:

      1. Fixing: CT 83 Strong Fix.

      2. Insulation material: EPS boards, MW boards.

      3. Reinforced layer: CT 85 and CT 325 Glass Fibre Mesh.

      4. Priming paint: CT 17 Profi Primer.

      5. Tiling adhesive: CM 17 Super Flexible / CM 16 PRO / CM 22.

      6. Finishing layer: Ceramic tiles / Clinker / Natural stone (max size 0,36m²).

    Technische specificatie
    • Unieke ref.facade-etics-ceresit-ceramic-system
    • ProductfamilieCeresit Façade ETICS
    • ProductgroepCeramic System
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalEPS
    • Secundair materiaalSilicone
    Classificatie
    • Categorie BIMobjectMuren - Buitenmuren
    • IFC-classificatieWall
    • UNSPSC-naamSiding and exterior wall materials
    • UNSPSC-code301518
    • Uniclass 2015-codeSs_25_25_95_28
    • Uniclass 2015-beschrijvingExternal wall sheathing systems
    • OmniClass-nummer23-13 25 19 11 11 11
    • OmniClass-titelExpanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II-codeB2010
    • CSI UniFormat II-titelExterior Walls

    Beschikbaarheid regio

    Europa Azië