Publiceer je producten
NK2NT-180 Double
NK2NT-180 Double
NK2NT-180 Double
NK2NT-180 Double
NK2NT-180 Double

    NK2NT-180 Double

    NK2NT-180 Double is a 2-ply fold-up door for bridge crane openings. Due to its rigid 180 mm wide frame construction it is excellent in locations requiring large special doors. NK2 Double craneway door solutions are especially designed to do away with the problems traditionally associated with craneway openings. There is a variety automatic systems for opening and closing available. T-model craneway doors are also available with extra insulation (model NK4NT-180 Warm).
    Technische specificatie
    • Unieke ref.nk2nt180
    • ProductfamilieIndustrial doors, Hangar doors
    • ProductgroepNK2
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-05-05
    • Editienummer1
    • Diepte (mm)180
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Secundair materiaalAluminium
    • Ontworpen inFinland
    • Gefabriceerd inFinland
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715