Publiceer je producten
Switched eConnect® PDU
Switched eConnect® PDU
Switched eConnect® PDU

    Switched eConnect® PDU

    Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.

    • Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 32 connected PDUs and all attached sensors and locks. Second IP address for the entire array provides failover capability
    • Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
    • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; Allows use of shorter equipment power cords for better cable and airflow management
    • No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
    • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
    • Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
    • Gigabit Ethernet – Ensures compatibility with enterprise routers and switches
    • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
    • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment installation

    Specificatie
      • PDU monitoring and individual outlet switching; outlet grouping
      • Field-replaceable controller for easy serviceability and upgradeability while maintaining power to critical loads; SD-card transfers PDU identity
      • Bistable latching relays for reduced energy consumption and increased service reliability
      • Input and branch circuit monitoring with billing-grade +/-1% accuracy
      • Onboard GUI, RestFUL API, SNMP v1/v2/v3 and native Power IQ® DCIM software integration allows users to easily manage PDUs
      • HTTPs support, RADIUS and LDAP integration for enhanced authentication and security
      • Customization capabilities: outlet configurations, color options, power cord length, input connection types and more
      • Made in the United States, TAA-compliant
    Technische specificatie
    • Unieke ref.cpi-switched-pdu
    • ProductfamilieComputer Network Equipment
    • ProductgroepPower Management
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC002762
    • ETIM-naamPower distribution unit (PDU)
    • UNSPSC-naamPower distribution units PDUs
    • UNSPSC-code39121017
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitelPower Distribution Units
    • OmniClass-nummer23-35 31 00
    • OmniClass-titelElectrical Power Distribution Devices
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution