Publiceer je producten
ThinLine™ II Wall-Mount Cabinet
ThinLine™ II Wall-Mount Cabinet
ThinLine™ II Wall-Mount Cabinet

    ThinLine™ II Wall-Mount Cabinet

    ThinLine™ II Wall-Mount Cabinet is a safe, space-saving cabinet for networking multiple systems in high-traffic areas.

    Features include:

    • Distinctive equipment mounting rails easily rotated for horizontal or vertical mounting, then bolted into place
    • Lockable door mountable to open from left or right
    • Rounded corners and edges for increased safety in high-traffic areas
    • Easy-to-remove top panel for direct access to the front of switches and routers without disturbing other devices 
    • Ventilation via louvers and fan accessory
    • Generous outlets for cable exit and entry
    • 2" x 4" junction box included for optional surge-suppressed duplex receptacle
    • Room for a server, switch, horizontal cable manager, patch panel, fiber service loop, fiber-optic patch panel – and more 
    • Static load rating of 100 lb (45.4 kg)


    Technische specificatie
    • Unieke ref.cpi-thinline_ii_wall-mount_cabinet
    • ProductfamilieComputer Network Equipment
    • ProductgroepWall-Mount Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-12-18
    • Editienummer1
    Classificatie
    • Categorie BIMobjectElektronica - Netwerken
    • IFC-classificatieElektrisch element
    • UNSPSC-naamNetwork cable
    • UNSPSC-code26121609
    • Uniclass 2015-codePr_65_72
    • Uniclass 2015-beschrijvingElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitelElectrical
    • OmniClass-nummer23-35 33 23 13
    • OmniClass-titelVertical Electrical Racks
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution