Publiceer je producten
TPR : Heat Trace Freeze Protection Thermostat

TPR : Heat Trace Freeze Protection Thermostat

The Chromalox TPR thermostat is designed to control heat tracing systems used for freeze protection in nonhazardous locations. The thermostat has a fixed setpoint of 40˚F(5˚C) and can be used for ambient sensing or line sensing. It can be used to control a single heat trace circuit or as a pilot controller of a contactor switching multiple circuits.

Specificatie
    • TPR Direct Mount for Freeze Protection (Ambient thermostat)
    • Fixed Factory Setpoint 40˚F(4.4˚C)
    • 22 Amp Resistive Switch
    • Single Pole Double Throw (SPDT) Switch
    • High Accuracy
    • NEMA 4X & IP 65 Enclosure
    • Third-party certifications: UL, CSA and CE Approved
Technische specificatie
  • Unieke ref.chromalox-tpr-heat-trace-freeze-protection-thermostat
  • ProductfamilieCommercial
  • ProductgroepMechanical Thermostats
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-10-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolymeer composiet versterkt met glasvezel
  • Secundair materiaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Toegangscontrole
  • IFC-classificatieRegelaar
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • Uniclass 2015-codePr_75_50_18
  • Uniclass 2015-beschrijvingControllers and control panels
  • CSI MasterFormat 2014 Code22 05 33
  • CSI MasterFormat 2014 TitelHeat Tracing for Plumbing Piping
  • OmniClass-nummer23-35 25 23
  • OmniClass-titelElectrical Control Panels
  • CSI UniFormat II-codeD3060
  • CSI UniFormat II-titelControls and Instrumentation