Publiceer je producten
UES Above Insulation End Seal Kit
UES Above Insulation End Seal Kit

    UES Above Insulation End Seal Kit

    NEMA 4X rated end seal designed of to terminate SRL, SRP, SRM/E and CWM cables. This kit provides water resistant cable entry for one cable, water-resistant and corrosion-resistant pipe support to bring the cable end outside the insulation for easy access. A pipe strap (PS Series) is required to attach this model to a pipe. Small pipe adapter is available for pipe size less than 1-1/2”.

    Kit Dimensions: 5.5"H x 2.75"W x 2.25"D

    Kit Includes:

    • 1 End cap
    • 1 Pipe standoff
    • 1 Self-regulating cable grommet
    • 1 Constant wattage cable grommet

    Specificatie
      • NEMA 4X
      • Fits All Pipe Sizes
      • Mounts Above the Insulation for Easy Access
      • Lighted or Non-Lighted
      • Use With: SRL, SRP, SRM/E, CWM, SRF, HWM
      • Third-party certifications: CSA, FM, ATEX, and IECEx

    Technische specificatie
    • Unieke ref.chromalox-ues-above-insulation-end-seal-kit
    • ProductfamilieIndustrial
    • ProductgroepHeat Trace Connection Kits
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-05
    • Editienummer1
    • Hoogte (inch)5.5
    • Breedte (inch)2.75
    • Diepte (inch)2.25
    Gerelateerd
    • HoofdmateriaalPolymeer composiet versterkt met glasvezel
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)1
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieAansluitdoos
    • UNSPSC-naamElectrical cable and accessories
    • UNSPSC-code261216
    • Uniclass 2015-codePr_65_72_97_27
    • Uniclass 2015-beschrijvingElectrical connection boxes
    • CSI MasterFormat 2014 Code40 41 00
    • CSI MasterFormat 2014 TitelProcess Piping and Equipment Heat Tracing
    • OmniClass-nummer23-35 33 15
    • OmniClass-titelElectrical Junction Boxes
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution