Membrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White NoxactivMembrane BMI System Paradiene 30.1 GS - White Noxactiv
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Membrane BMI System Paradiene 30.1 GS - White Noxactiv

Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet. Very high performance reinforced SBS elastomeric bitumen membrane with self protected coloured granules for waterproofing works. This product is for use as : • Toplayer of two-layers system self protected or under heavy protection. Nox-Activ, reduction in air pollution through photocatalysis using the Nox-Activ roof waterproofing system.
Specificatie
  • Long life due to the exceptional retention of the original properties of the SBS elastomeric bitumen.
    High resistance to cracking and weathering due to the elasticity of the SBS elastomeric bitumen binder.
    Excellent dimensional stability due to the glass reinforcements.
    Wide colour range for the Paradiene 30.1 GS cap sheets.
    NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide).

    Paradiene 30.1 GS
    MAIN USES
    Granule-faced cap sheet of two-layer, self-finished waterproofing systems for inaccessible roofs.

    On concrete, roof decks.
    On profiled metal roof decks.
    On timber and plywood roof decks.
Technische specificatie
  • Unieke ref.Paradiene-30-1-GS-Noxactiv
  • ProductfamilieFLAT ROOF
  • ProductgroepWATERPROOFING
  • TypeBouwmateriaal
  • Publicatiedatum2018-11-13
  • Editienummer1
  • Breedte (mm)2.5
  • Breedte (mm)1000
  • Diepte (mm)10000
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalGlasvezel
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)42
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing membranes
  • UNSPSC-code30151505
  • Uniclass 1.4-codeL5396
  • Uniclass 1.4-beschrijvingWaterproofing membrane
  • CSI MasterFormat 2014 Code07 13 00
  • CSI MasterFormat 2014 TitelSheet Waterproofing
  • OmniClass-nummer23-13 25 17 13
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING

Beschikbaarheid regio

Europe
Spanje
Portugal