Membrane BMI System Paradiene FMMembrane BMI System Paradiene FM
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Membrane BMI System Paradiene FM

SBS elastomeric bitumen roofing underlayer for mechanical fixing. Paradiene FM is approved by CSTB (Paracier Document Technique d’Application) for use in Siplast
insulated steel roof deck constructions and insulated and non-insulated concrete roof deck constructions as mechanically fixed, two layer, built-up roof waterproofing system on flat and pitched roofs

Specificatie
  • MAIN USES
    Paradiene FM is applied as underlayer of a coloured granule-finished double layer system, specifically designed to be mechanically fixed (with Paradiene 30.1 GS as capsheet) onto wearing elements and substrates, as followed:

    • on steel deck roofs;
    • on wood boarding, exterior grade plywood, chipboard and composite boards;
    • on inaccessible concrete roofs;
    • on insulation boards complying with local technical standards.

    DESCRIPTION

    • SBS elastomeric bitumen layer surfaced with a fusible film.
    • Thickness: 2.5mm.
    • Polyester composite reinforcement: 130g/m²
    • Selvedge with a guide line for mechanical fixings.

    APPLICATIONS

    • Paradiene FM: linear mechanical fixing at the 10cm wide overlap. Then the lapped joints are fully torched.
    • Either Paradiene 30.1 GS or Paradiene 40.1 GS or Parafor 30 GS cap-sheet is fully torch-welded on Paradiene FM.
Technische specificatie
  • Unieke ref.Paradiene-FM
  • ProductfamilieFLAT ROOF
  • ProductgroepWATERPROOFING
  • TypeBouwmateriaal
  • Publicatiedatum2018-11-13
  • Editienummer1
  • Breedte (mm)2.5
  • Breedte (mm)1000
  • Diepte (mm)7500
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalPolyester
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)24
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing membranes
  • UNSPSC-code30151505
  • Uniclass 1.4-codeL5396
  • Uniclass 1.4-beschrijvingWaterproofing membrane
  • CSI MasterFormat 2014 Code07 13 00
  • CSI MasterFormat 2014 TitelSheet Waterproofing
  • OmniClass-nummer23-13 25 17 13
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING

Beschikbaarheid regio

Europe
Spanje
Portugal