Membrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM NoxactivMembrane Parafor Solo GFM Noxactiv
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Membrane Parafor Solo GFM Noxactiv

SBS elastomeric bitumen granule finished single ply waterproofing system for mechanical fixing. Nox-Activ, reduction in air pollution through photocatalysis using the Nox-Activ roof waterproofing system.
Specificatie
  • One layer, easy to apply with mechanical fixings along the selvedge.
    Easy and reliable torching of the side overlaps due to the scarified fusible film (patented system).
    When reroofing, removal of the existing waterproofing system is not necessary.
    High resistance to cracking, puncturing and pull-off.
    Wide range of colours for the granule surfacing.
    NOx-Activ depolluting membrane version available: with slate flake covered with Noxite (titanium dioxide).

    Parafor Solo GFM application
    MAIN USES
    Coloured granule finished single-plywaterproofing system:
    on steel deck with insulation complying with professional standards;
    on timber boarding, exterior grade particle board or plywood;
    on substrates or concrete and masonry slab complying with professional standards (slope = 1%);
    on cellular concrete slabs;
    on waterproofing substrates, consisting of bearing elements (other than steel);
    on thermal insulation boards: polyurethane boards surfaced with non woven glass fibre mat, mineral wool panels, cellulose perlite panels, all in compliance with their Agrément Certificates or similar approvals;
    on old waterproofing membranes following preparation work as required.
    DESCRIPTION
    Single-layer membrane in SBS elastomeric bitumen.
    Polyester reinforcement: 180 gr/m²
    Surfacing with mineral coloured granules or slates.
    Thickness: 4 mm at selvedge.
    Side laps with scarified fusible film (Siplast patent) for a safer and easier torch-welding.
    Graduated guide-line along the selvedge, for a correct positioning of the fixings.
    APPLICATIONS
    Screw the mechanical fixings onto the side-laps, along the graduated guide-line. Fully torch the 12 cm wide overlaps.
Technische specificatie
  • Unieke ref.Parafor-Solo-GFM-Noxactiv
  • ProductfamilieFLAT ROOF
  • ProductgroepWATERPROOFING
  • TypeBouwmateriaal
  • Publicatiedatum2018-11-13
  • Editienummer1
  • Breedte (mm)4
  • Breedte (mm)1000
  • Diepte (mm)7000
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalPolyester
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)40
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing membranes
  • UNSPSC-code30151505
  • Uniclass 1.4-codeL5396
  • Uniclass 1.4-beschrijvingWaterproofing membrane
  • CSI MasterFormat 2014 Code07 13 00
  • CSI MasterFormat 2014 TitelSheet Waterproofing
  • OmniClass-nummer23-13 25 17 13
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING

Beschikbaarheid regio

Europe
Spanje
Portugal