Publiceer je producten
BRIGHT 32
BRIGHT 32
    Co.E.M.

    BRIGHT 32

    BRIGHT32 is a 32mm diameter LED projector design to be installed in walls, ceiling or floors. It presents a aluminium boby.

    Specificatie
    • Projector for outdoor application;surface mounted (ceiling, wall, ground);;body in anodized aluminium;finishing: anodized Al;1 power LED High Intensity;1W (350mA),2W (700mA);includes 1m neoprene cable, H05RN-F 2x0.75 Ø6.3 mm;total delivered flux:   147lm (1W,CRI80) a 268lm (2W, CRI80);optics: 11°,15°,23°,38°,120°,ellittico;LED color: white 2200K, 2700K, 3000K, 4000K;ingress protection: IP65;appliance class: III;weight: 0,140Kg;dimensions: Ø32x54mm;  dimming using a dimmable power supply unit; 

    Technische specificatie
    • Unieke ref.bright32
    • ProductfamilieOutdoor
    • ProductgroepProjector
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Breedte (mm)32
    • Diepte (mm)54
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)0.14
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring