Publiceer je producten
CLARIS
CLARIS
    Co.E.M.

    CLARIS

    CLARIS is a recessed LED projector purposely design to be installed in false ceilings. The flush installation makes only the windows in PMMA visible.

    Specificatie
    • Recessed for indoor application;recessed mounting;body in anodized aluminium, screen in plastic  PMMA;fininishing: white;14W (230Vac);total delivered flux:   1800lm (2700K), 1850lm (3000K), 1900lm (4000K);LED color: white 2200K, 2700K, 3000K, 4000K;ingress protection: IP40;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: I;weight: 0,615Kg ;dimensions: 172x162x62mm;143x143mm;   

    Technische specificatie
    • Unieke ref.claris
    • ProductfamilieOutdoor
    • ProductgroepRecessed
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Hoogte (mm)162
    • Breedte (mm)172
    • Diepte (mm)62
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)0.615
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring