Publiceer je producten
LED WALL IP
LED WALL IP
    Co.E.M.

    LED WALL IP

    LED WALL IP is a LED step light LED , it comes with its own outer casing for an easy installation in any type of outdoor wall.

    Specificatie
    • Recessed for outdoor application;recessed mounting;body in anodized aluminium, screen in transparent or opal plastic  PMMA;finishing: anodized Al;1 power LED High Intensity;1,W(350mA), 2W (700mA);includes 0,3m 2x0.35mm PVC 105°C cable ;total delivered flux:    145lm (2700K), 200lm (3000K/4000K);LED color: white 2200K, 2700K, 3000K, 4000K;ingress protection: IP67;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: III;weight: 0,036Kg;dimensions: Ø60x12mm (withount outer casing), Ø60x12mm (with outer casing);Ø45mm; dimming using a dimmable power supply unit; 

    Technische specificatie
    • Unieke ref.ledwallip
    • ProductfamilieOutdoor
    • ProductgroepStep light
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Breedte (mm)60
    • Diepte (mm)12
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)0.036
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring