Publiceer je producten
LUCE
LUCE
LUCE
    Co.E.M.

    LUCE

    LUCE is a family of LED projectors with various angle optics. The luminous effect is very pleasant and is similar to the traditional halogen lamps. LUCE is compatible with the majority of 50mm MR16 holders and it has wide range of accessories.



    Specificatie
    • Recessed for indoor application;recessed mounting;body in aluminium, and  PC reflector;LC02: 2W (350mA); 4W (700mA) - LC04: 4W (350mA); 8W (700mA);includes 0,3m 2x0.35mm PVC 105°C cable ;total delivered flux:   440lmlm (2W,2700K), 880lm (4W,2700K), 530lm (2W,3000K/4000K), 1070lm (4W,3000K/4000K);optics: 30°,56°;LED color: white 2200K, 2700K, 3000K, 4000K;ingress protection: IP40;appliance class: III;weight: 0,056Kg (LC02); 0,130Kg (LC04);dimensions: Ø49,5x46mm (LC02); Ø49,5x86mm (LC04);Ø50mm; dimming using a dimmable power supply unit;it has wide range of accessories;

    Technische specificatie
    • Unieke ref.luce
    • ProductfamilieIndoor
    • ProductgroepRecessed
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Breedte (mm)49.3
    • Diepte (mm)86
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)0.13
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring