Publiceer je producten
PLUS
PLUS
    Co.E.M.

    PLUS

    PLUS is a multi-chip LED projector with a diameter of 140mm designed to be installed on electrified tracks.

    Specificatie
    • Track projector for indoor application;track;body in anodized aluminium, screen in transparent or opal plastic  PMMA;finishing: anodized Al; black;1 COB LED ;52W (230Vac);total delivered flux:    6256lm (3000K,CRI80), 6604lm (4000K,CRI80), 5686lm (4000K,CRI90);optics: 11°,18°,44°;LED color: white 3000K, 4000K;ingress protection: IP40;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: I;Peso: 1,33Kg;dimensions: 250x180x100mm;  dimming using a dimmable power supply unit; 
       

    Technische specificatie
    • Unieke ref.plus
    • ProductfamilieIndoor
    • ProductgroepProjector
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-11-14
    • Editienummer1
    • Hoogte (mm)180
    • Breedte (mm)250
    • Diepte (mm)100
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)1.33
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring