Publiceer je producten
PUCK
PUCK
    Co.E.M.

    PUCK

    PUCK is a walkable recessed LED projector with a uniform radial emission for lighting effects on floors and walls.

    Specificatie
    • Projector for outdoor application;surface mounted (ceiling, wall, ground);;body in anodized aluminium, AISI304steel;finishing: stainless Steel;n.12 LED Middle Intensity;4,8W (24Vdc);includes 0,2m 2x0.35mm PVC 105°C cable ;total delivered flux:   420lm (830) a 444lm (840);versions: 90°, 90°+90°,180°,360°;LED color: white 3000K, 4000K;ingress protection: IP65;appliance class: III;weight: 0,28Kg;dimensions: Ø80x54mm;Ø50mm; dimming using a dimmable power supply unit;Outer casing CM5050G, CM5075;

    Technische specificatie
    • Unieke ref.puck
    • ProductfamilieOutdoor
    • ProductgroepRecessed
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Breedte (mm)84
    • Diepte (mm)54
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)280
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring