Publiceer je producten
ROCKET
ROCKET
    Co.E.M.

    ROCKET

    ROCKET is an LED suspension with a luminous flux higher than 17.000lm and long duration (MTF> 80.000h). Suitable for large rooms with high ceilings.

    Specificatie
    • Suspension for indoor application;ceiling mounting;body in anodized aluminium;finishing: black anodized Al;n.1 COB LED;104W (230Vac), 146W (230Vac);includes 0,4m  FEP cable, 2x1 Ø7 mm;total delivered flux:   11340lm (830,104W), 16300lm (830,146W), 11970lm (840,104W), 17210lm (840, 146W);optics: 80°,140°,75°;LED color: white 3000K, 4000K;ingress protection: IP40;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: I;weight:  3,78Kg;dimensions: 236x205x342mm.

    Technische specificatie
    • Unieke ref.rocket
    • ProductfamilieIndoor
    • ProductgroepSuspension
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-12-20
    • Editienummer1
    • Hoogte (mm)205
    • Breedte (mm)236
    • Diepte (mm)342
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    • Nettogewicht (kg)3.78
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring