Publiceer je producten
HP - High Pressure In-Duct-Humidifier
HP - High Pressure In-Duct-Humidifier

    HP - High Pressure In-Duct-Humidifier

    Condair HP HVAC systems use a high pressure pump to create a fine mist for ducted humidification and cooling applications. Pumps skids are factory assembled and are available with either brass or stainless steel pumps, and are available with variable frequency drives. Flexible and energy efficient, HP HVAC can be engineered to fit almost any application.

    Technische specificatie
    • Unieke ref.condair-usa-ca-hp
    • ProductfamilieAdiabatic Humidifiers
    • ProductgroepHigh Pressure Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-12-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inDenemarken
    • Gefabriceerd inDenemarken
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
    • IFC-classificatieLuchtbevochtiger
    • CSI MasterFormat 2014 Code23 84 13.19
    • CSI MasterFormat 2014 TitelAtomizing Humidifiers
    • OmniClass-nummer23-33 27 15
    • OmniClass-titelAir Humidifiers