Publiceer je producten
MD - Humidifier Unit for Diffusion Membrane Humidifier
MD - Humidifier Unit for Diffusion Membrane Humidifier
    Condair

    MD - Humidifier Unit for Diffusion Membrane Humidifier

    Condair HumiLife - The efficient ERV Solution (Enthalpy Recovery Ventilation)

    The principle of diffusion humidification is based on the natural diffusion of humidity by means of a waterproof yet breathable membrane. This concept is also applied in modern functional clothing to remove body moisture in the form of water vapour.

    Air humidification for controlled domestic ventilation uses a highly-efficient industrial membrane. This allows the system to be operated hygienically while preventing the air flow from coming into contact with wet surfaces.

    Specificatie
    • Condair MD Humidifier Unit 

      • For in-line connection to a air duct
      • Water Supply via Condair MD Hydraulic Unit


      Max. Humidification Capacity: 

      • 2 kg/h


      Connection Diameter:

      • 125 mm (adapters)
      • 160 mm (adapters)
      • 180 mm (adapters)
      • 200 mm (direct connection)
    Technische specificatie
    • Unieke ref.condair-md-humidifier-unit
    • ProductfamilieAir Humidifier
    • ProductgroepDiffusion Humidifier
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-28
    • Editienummer1
    • Hoogte (mm)320
    • Breedte (mm)610
    • Diepte (mm)288
    Gerelateerd
    • HoofdmateriaalStaal met poedercoating
    • Secundair materiaalPlastic
    • Ontworpen inZwitserland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)12
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
    • IFC-classificatieLuchtbevochtiger
    • UNSPSC-naamHumidifiers
    • UNSPSC-code40101903
    • Uniclass 2015-codePr_65_67_39
    • Uniclass 2015-beschrijvingHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitelHumidifiers
    • OmniClass-nummer23-33 27 15
    • OmniClass-titelAir Humidifiers
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment