Publiceer je producten
ME II - Control-Unit
Condair

ME II - Control-Unit

The Condair ME II provides low energy humidity control and evaporative cooling to an air handling unit or duct. As well as being economic to run the Condair ME II is also easy to operate with an advanced touch screen control panel, simple to maintain with industry leading service features and employs the latest in hygiene technology.

The Condair ME II incorporates up to seven low energy 32W pumps rather than single large pump. This allows proportional energy consumption to system output and provides up to seven-stage control as standard.

Specificatie
  • Condair ME II - Control Unit for Evaporative Cooler / Humidifier

    • Voltage: 230 V 50 Hz
    • Control: 2 ... 7 stage control
    • Power Consumption: 150 ... 830 W (depending on stage control and build in options)
Technische specificatie
  • Unieke ref.condair-me-2-control-unit
  • ProductfamilieCooler
  • ProductgroepEvaporative Cooler
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-07
  • Editienummer1
  • Hoogte (mm)485
  • Breedte (mm)345
  • Diepte (mm)218
Gerelateerd
  • HoofdmateriaalStaal met poedercoating
  • Ontworpen inZwitserland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)13
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
  • IFC-classificatieVerdampingskoeler
  • Uniclass 2015-codePr_70_65_03_27
  • Uniclass 2015-beschrijvingEvaporative cooling units
  • OmniClass-nummer23-33 45 13
  • OmniClass-titelHVAC Evaporative Coolers

Beschikbaarheid regio

Azië Afrika Zuid-Amerika Europa Oceanië