Publiceer je producten
RO-H - Reverse Osmosis
RO-H - Reverse Osmosis
    Condair

    RO-H - Reverse Osmosis

    Effective and economic reverse osmosis water treatment for humidification.

    Condair's RO-H

    The Condair RO-H Reverse Osmosis System is a system for the production of pure water. It removes over 95% of all salts and minerals contained in tap water.

    Why Reverse Osmosis?

    Reverse osmosis aids in the removal of unwanted minerals and bacteria from water. When paired with humidification systems, the Condair RO-H provides operation, energy, and maintenance benefits.

    By treating the humidifier’s supply water, any scale buildup in the system is virtually eliminated and hygienic operation is achieved.

    Specificatie
    • RO-H: 230 V 50 ... 60 Hz

      Max. Pure Water Output at 5 °C Water Temperature: 

      • 20 l/h

      Option:

      Powder coated steel hood cover


      More information:

      Please find operating and installation instructions under "Downloads" or contact your Condair partner.

    Technische specificatie
    • Unieke ref.condair-ro-h
    • ProductfamilieWater Treatment
    • ProductgroepReverse Osmosis
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-14
    • Editienummer1
    • Hoogte (mm)475
    • Breedte (mm)386
    • Diepte (mm)250
    Gerelateerd
    • HoofdmateriaalPlastic
    • Secundair materiaalStaal met poedercoating
    • Ontworpen inZwitserland
    • Gefabriceerd inChina
    • Nettogewicht (kg)15
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
    • IFC-classificatieFilter
    • ETIM-codeEC001210
    • ETIM-naamWater filter
    • UNSPSC-naamReverse osmosis pumps
    • UNSPSC-code40151522
    • Uniclass 2015-codePr_60_55_97_72
    • Uniclass 2015-beschrijvingReverse osmosis units
    • CSI MasterFormat 2014 Code22 67 19.16
    • CSI MasterFormat 2014 TitelReverse-Osmosis Water Equipment
    • OmniClass-nummer23-27 55 29 19
    • OmniClass-titelReverse Osmosis Units

    Beschikbaarheid regio

    Azië Afrika Zuid-Amerika Europa Oceanië